Related Products
-
Part No. 40-6525$84.2240 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 40-6515$80.3740 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()40-6803
40 Series Hex Nut Linear Bearing Brake Kit
40 Series Hex Nut Linear Bearing Brake Kit
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
| ESD Safe | No |
| Series | 40 Series |
| Material | Steel |
| Grade | Grade 5 |
| Process | Formed |
| Finish | Zinc |
| Color | Black |
| Thread | 5/16-18 |
| A | 12.70mm |
| B | 35.71mm |
| C | 17.86mm |
| D | 3.81mm |
| Weight | 0.048000 |
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Steel Grade Grade 5 Process Formed Finish Zinc Color Black Thread 5/16-18 A 12.70mm B 35.71mm C 17.86mm D 3.81mm Weight 0.048000
-
- Description
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-