Related Products
-
Part No. 40-6515$80.3740 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 40-6525$84.2240 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
40-6801
40 Series “T” Handle Linear Bearing Brake Kit
40 Series “T” Handle Linear Bearing Brake Kit
The “T” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
| ESD Safe | No |
| Series | 40 Series |
| Material | Steel / Polyproylene |
| Finish | Zinc / Matte |
| Color | Black |
| A | 51.71mm |
| B | 63.27mm |
| C | 31.75mm |
| D | 19.05mm |
| E | 17.86mm |
| F | 3.81mm |
| Weight | 0.091000 |
The “T” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Steel / Polyproylene Finish Zinc / Matte Color Black A 51.71mm B 63.27mm C 31.75mm D 19.05mm E 17.86mm F 3.81mm Weight 0.091000
-
- Description
The “T” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
-
CAD Files
-
CAD Files
-