Related Products
-
Part No. 3017$0.881/4-20 x 1.000" Low Head Socket Cap Screw (LHSCS) -
Part No. 40-4020$0.6740mm X 20mm T-Slotted Profile - Single Open T-Slots -
Part No. 65-3065$0.471/4-20 x .750" Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()40-3286
1/4-20 Slide-in Economy T-Nut - Centered Thread
1/4-20 Slide-in Economy T-Nut - Centered Thread
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Black |
| A | 20.62mm |
| B | 12.83mm |
| C (Thread) | 1/4-20 |
| D | 1.27mm |
| E | 4.45mm |
| Weight | 0.012000 |
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Grade 1010 Finish Zinc Color Black A 20.62mm B 12.83mm C (Thread) 1/4-20 D 1.27mm E 4.45mm Weight 0.012000
-
- Description
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-