Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-3065
1/4-20 x .750" Button Head Socket Cap Screw (BHSCS)
1/4-20 x .750" Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .428” |
| B | 5/32 |
| C | .127” |
| D (Length) | .750” |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.011000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .428” B 5/32 C .127” D (Length) .750” E (Thread) 1/4-20 Thread Length Full Thread Weight 0.011000
-
-
CAD Files
-
CAD Files
-


