Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3017
1/4-20 x 1.000" Low Head Socket Cap Screw (LHSCS)
1/4-20 x 1.000" Low Head Socket Cap Screw (LHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .372" |
| B | 1/8 |
| C | .124" |
| D (Length) | 1.000" |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.013000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .372" B 1/8 C .124" D (Length) 1.000" E (Thread) 1/4-20 Thread Length Full Thread Weight 0.013000
-
-
CAD Files
-
CAD Files
-


