Related Products
-
Part No. 40-2756-Black$103.2540 Series Dual Roller Wheel Bracket Assembly -
Part No. 40-2290$25.9140 to 40 Series Roller Wheel with Permanent Lubricated Bushing
40-2754-Black
40 Series Dual Roller Wheel Bracket
40 Series Dual Roller Wheel Bracket
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 40.00mm |
| B | 20.00mm |
| C | 20.00mm |
| D | 49.65mm |
| E | 24.00mm |
| F | 10.00mm |
| G | 20.00mm |
| H | M8 X 1.25 |
| J | M8 X 1.25 |
| K | 10.20mm |
| L | 25.20mm |
| M | 123.30mm |
| N | 38.30mm |
| P | 46.70mm |
| Q | 19.00mm |
| Weight | 0.489000 |
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 40.00mm B 20.00mm C 20.00mm D 49.65mm E 24.00mm F 10.00mm G 20.00mm H M8 X 1.25 J M8 X 1.25 K 10.20mm L 25.20mm M 123.30mm N 38.30mm P 46.70mm Q 19.00mm Weight 0.489000
-
- Description
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
-
CAD Files
-
CAD Files
-
