Related Products
-
Part No. 40-2280$40.0540 to 40 Series Roller Wheel with Dual Roller Bearing -
Part No. 40-2755$114.2540 Series Dual Roller Wheel Bracket Assembly
40-2754
40 Series Dual Roller Wheel Bracket
40 Series Dual Roller Wheel Bracket
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. It includes the hardware for mounting the bracket to the T-slot.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 40.00mm |
| B | 20.00mm |
| C | 20.00mm |
| D | 49.65mm |
| E | 24.00mm |
| F | 10.00mm |
| G | 20.00mm |
| H | M8 X 1.25 |
| J | M8 X 1.25 |
| K | 10.20mm |
| L | 25.20mm |
| M | 123.30mm |
| N | 38.30mm |
| P | 46.70mm |
| Q | 19.00mm |
| Weight | 0.489000 |
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. It includes the hardware for mounting the bracket to the T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 40.00mm B 20.00mm C 20.00mm D 49.65mm E 24.00mm F 10.00mm G 20.00mm H M8 X 1.25 J M8 X 1.25 K 10.20mm L 25.20mm M 123.30mm N 38.30mm P 46.70mm Q 19.00mm Weight 0.489000
-
- Description
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. It includes the hardware for mounting the bracket to the T-slot.
-
CAD Files
-
CAD Files
-