Related Products
-
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots -
Part No. 40-4080-UL$1.6040mm X 80mm Ultra-Lite T-Slotted Profile - Six Open T-Slots -
Part No. 40-4080-Lite$1.8140mm X 80mm Lite T-Slotted Profile - Six Open T-Slots
My Wish Lists
()40-2579
40-4080-Lite 45 Degree Support, 320mm Long
40-4080-Lite 45 Degree Support, 320mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 40 Series |
| Profile | 40-4080-Lite |
| A | 40.00mm |
| B | 80.00mm |
| C | 320.00mm |
| Weight | 2.120000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8518 | 4 | M8 x 18.00mm Socket Head Cap Screw (SHCS) | |
| 3838 | 4 | M8 Slide-in Economy T-Nut - Offset Thread | |
| 13-6042 | 4 | 8.51mm ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Profile 40-4080-Lite A 40.00mm B 80.00mm C 320.00mm Weight 2.120000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-