Related Products
- Part No. 40-4001-Black-FB
Total Price
................................................................................................................................ - Part No. 40-4002-Black-FB
Total Price
................................................................................................................................ - Part No. 40-4040-Lite-Black-FB
Total Price
................................................................................................................................
My Wish Lists
()40-2562-Black
40-4040-Lite-Black 45 Degree Support, 160mm Long
40-4040-Lite-Black 45 Degree Support, 160mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Total Price
................................................................................................................................Series | 40 Series |
Profile | 40-4040-Lite-Black-FB |
A | 40.00mm |
B | 40.00mm |
C | 160.00mm |
Weight | 0.532200 |

The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 13-8518 | 2 | M8 x 18.00mm Socket Head Cap Screw (SHCS) |
![]() | 3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread |
![]() | 13-6042 | 2 | 8.51mm ID Washer |
Product Specs
- Product Details
-
Series 40 Series Profile 40-4040-Lite-Black-FB A 40.00mm B 40.00mm C 160.00mm Weight 0.532200
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
- CAD Files
- CAD Files
-