Related Products
- Part No. 40-4040
Total Price
................................................................................................................................ - Part No. 40-4040-UL
Total Price
................................................................................................................................ - Part No. 40-4040-Lite
Total Price
................................................................................................................................
My Wish Lists
()40-2561
40-4040-Lite 45 Degree Support, 320mm Long
40-4040-Lite 45 Degree Support, 320mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Total Price
................................................................................................................................Series | 40 Series |
Profile | 40-4040-Lite |
A | 40.00mm |
B | 40.00mm |
C | 320.00mm |
Weight | 1.140900 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
13-8518 | 2 | M8 x 18.00mm Socket Head Cap Screw (SHCS) | |
3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread | |
13-6042 | 2 | 8.51mm ID Washer |
Product Specs
- Product Details
-
Series 40 Series Profile 40-4040-Lite A 40.00mm B 40.00mm C 320.00mm Weight 1.140900
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 13-8518 2 M8 x 18.00mm Socket Head Cap Screw (SHCS)
3838 2 M8 Slide-in Economy T-Nut - Offset Thread 13-6042 2 8.51mm ID Washer
- CAD Files
- CAD Files
-