Related Products
- Part No. 40-4080-Lite-Black-FB
Total Price
................................................................................................................................ - Part No. 40-4080-Black
Total Price
................................................................................................................................ - Part No. 40-4080-UL-Black-FB
Total Price
................................................................................................................................
My Wish Lists
()40-2560-Black
40-4080-Black 45 Degree Support, 640mm Long
40-4080-Black 45 Degree Support, 640mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Total Price
................................................................................................................................Series | 40 Series |
Profile | 40-4080-Black-FB |
A | 40.00mm |
B | 80.00mm |
C | 640.00mm |
Weight | 5.150000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
13-8518 | 4 | M8 x 18.00mm Socket Head Cap Screw (SHCS) | |
3838 | 4 | M8 Slide-in Economy T-Nut - Offset Thread | |
13-6042 | 4 | 8.51mm ID Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 40 Series Profile 40-4080-Black-FB A 40.00mm B 80.00mm C 640.00mm Weight 5.150000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 13-8518 4 M8 x 18.00mm Socket Head Cap Screw (SHCS)
3838 4 M8 Slide-in Economy T-Nut - Offset Thread 13-6042 4 8.51mm ID Washer
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-