Related Products
- 40mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
-
Part No. 40-4040-Black$1.3140mm X 40mm T-Slotted Profile - Four Open T-Slot
40-2210-Black
40 Series Upper Door Slide Track
40 Series Upper Door Slide Track
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 1.91mm |
| B | 16.51mm |
| C | 6.99mm |
| D | 28.58mm |
| Length | per millimeter |
| Weight | 0.025000 |
| Max Length (inches) | 145.000000 |
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 1.91mm B 16.51mm C 6.99mm D 28.58mm Length per millimeter Weight 0.025000 Max Length (inches) 145.000000
-
- Description
The upper door slide tracks snap into a T-slot with no required hardware. This track is typically used with the lower door slide track to allow panels to be inserted after the frame is assembled. The upper door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
-
CAD Files
-
CAD Files
-


