Related Products
-
Part No. 40-4040-Black$1.3140mm X 40mm T-Slotted Profile - Four Open T-Slot - 40mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()40-2220-Black
40 Series Lower Door Slide Track
40 Series Lower Door Slide Track
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 4.29mm |
| B | 10.16mm |
| C | 6.99mm |
| D | 28.58mm |
| Length | per millimeter |
| Weight | 0.023000 |
| Max Length (inches) | 145.000000 |
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 4.29mm B 10.16mm C 6.99mm D 28.58mm Length per millimeter Weight 0.023000 Max Length (inches) 145.000000
-
- Description
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 145” (3.683M) and can be cut to length with a standard machining service.
-
CAD Files
-
CAD Files
-


