Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-2206$84.12Anti-vibration Leveling Foot: M12 x 119.50mm
40-2165
40 Series 2 Hole - Leveling Anchoring Base Plate
40 Series 2 Hole - Leveling Anchoring Base Plate
The 2 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The extension pin helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
The 2 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The extension pin helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 66.68mm |
| B | 37.90mm |
| C | 20.00mm |
| D | 40.00mm |
| E | 20.00mm |
| F | 9.91mm |
| G | 13.49mm |
| H | 12.00mm |
| J | 80.00mm |
| Weight | 0.222000 |
The 2 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The extension pin helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 66.68mm B 37.90mm C 20.00mm D 40.00mm E 20.00mm F 9.91mm G 13.49mm H 12.00mm J 80.00mm Weight 0.222000
-
- Description
The 2 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The extension pin helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
-
CAD Files
-
CAD Files
-
