Related Products
-
Part No. 40-2165$22.7940 Series 2 Hole - Leveling Anchoring Base Plate -
Part No. 40-2175-Black$33.5240 Series 4 Hole - Leveling Anchoring Base Plate: M12 Tap
My Wish Lists
()40-2206
Anti-vibration Leveling Foot: M12 x 119.50mm
Anti-vibration Leveling Foot: M12 x 119.50mm
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel / Elastomer Rubber |
| Process | Cold Rolled Sheet Coil Sheet Formed |
| Finish | Zinc / Powder Coated |
| Color | Bright / Yellow / Black |
| A | 18.80mm |
| B | 116.00mm |
| C | 11.20mm |
| D | 119.50mm |
| E | 40.00mm |
| F | M12 x 1.75 |
| Load_Capacity (MIN/MAX) | 226.80 / 907.18 kg |
| Weight | 2.359000 |
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel / Elastomer Rubber Process Cold Rolled Sheet Coil Sheet Formed Finish Zinc / Powder Coated Color Bright / Yellow / Black A 18.80mm B 116.00mm C 11.20mm D 119.50mm E 40.00mm F M12 x 1.75 Load_Capacity (MIN/MAX) 226.80 / 907.18 kg Weight 2.359000
-
- Description
The Anti-vibration Leveling Foot is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with load capacities ranging from 300-4200 pounds and 136-453 kilograms. The Anti-vibraion Leveling Foot has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-