Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
33460
Hidden Corner Connector: Inside-Outside
Hidden Corner Connector: Inside-Outside
The hidden corner connector provides a 90 degree hidden corner connection. The corner connector comes with set screws that allow for quick, easy connections. This connection can be between the inside of two profiles or between the inside of one profile and the outside of the second profile. The hidden corner connector does not require any machining, making it a cost-effective fastening option. The suggested tool to tighten the included hardware is a 2.5mm hex wrench
The hidden corner connector provides a 90 degree hidden corner connection. The corner connector comes with set screws that allow for quick, easy connections. This connection can be between the inside of two profiles or between the inside of one profile and the outside of the second profile. The hidden corner connector does not require any machining, making it a cost-effective fastening option. The suggested tool to tighten the included hardware is a 2.5mm hex wrench
| ESD Safe | Yes |
| Series | 10 Series, 25 Series |
| Type | Inside-Outside |
| Material | Zinc |
| A | .700" |
| B | .623" |
| C | .200" |
| D | .238" |
| E | .480" |
| F | .258" |
| G | .185" |
| H | .641" |
| J | 1.000" |
| K | 5° |
| L | .185" |
| M | .258" |
| N | M5 x 0.8 |
| Weight | 0.028000 |
The hidden corner connector provides a 90 degree hidden corner connection. The corner connector comes with set screws that allow for quick, easy connections. This connection can be between the inside of two profiles or between the inside of one profile and the outside of the second profile. The hidden corner connector does not require any machining, making it a cost-effective fastening option. The suggested tool to tighten the included hardware is a 2.5mm hex wrench
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series, 25 Series Type Inside-Outside Material Zinc A .700" B .623" C .200" D .238" E .480" F .258" G .185" H .641" J 1.000" K 5° L .185" M .258" N M5 x 0.8 Weight 0.028000
-
- Description
The hidden corner connector provides a 90 degree hidden corner connection. The corner connector comes with set screws that allow for quick, easy connections. This connection can be between the inside of two profiles or between the inside of one profile and the outside of the second profile. The hidden corner connector does not require any machining, making it a cost-effective fastening option. The suggested tool to tighten the included hardware is a 2.5mm hex wrench
-
CAD Files
-
CAD Files
-
