Related Products
-
Part No. 3302$2.28Bolt Assembly: 5/16-18 x 1.250" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc -
Part No. 3303$2.34Bolt Assembly: 5/16-18 x 1.500" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc -
Part No. 3478$2.20Bolt Assembly: 5/16-18 x 1.000" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3300
Bolt Assembly: 5/16-18 x .750" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc
Bolt Assembly: 5/16-18 x .750" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc
| ESD Safe | Yes |
| Weight | 0.038000 |
| Color | No |
| Series | No |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.038000 Color No Series No
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-