Related Products
-
Part No. 3476$2.03Bolt Assembly: 5/16-18 x .750" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc -
Part No. 3300$2.03Bolt Assembly: 5/16-18 x .750" Black Drop-In T-Slot Stud with Washer and Hex Nut - Black Zinc
3293
5/16-18 x .750" Drop-In T-Slot Stud
5/16-18 x .750" Drop-In T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .713" |
| B | .305" |
| C (Length) | .750" |
| D | .213" |
| E | .160" |
| F (Thread) | 5/16-18 |
| Weight | 0.024000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Black A .713" B .305" C (Length) .750" D .213" E .160" F (Thread) 5/16-18 Weight 0.024000
-
-
CAD Files
-
CAD Files
-
