Related Products
-
Part No. 2037$3.2615 Series .75" x 3" End Cap with Molded Push-In Stem -
Part No. 4306-Black$11.0715 Series & Ready Tube 3 Hole - Straight Flat Plate -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()3034-Lite-Black is a 3.00” x 0.75” lite fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3034-Lite-Black profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
3034-Lite-Black
3.00" X .75" Lite T-Slotted Profile - Two Adjacent Open T-Slots
3.00" X .75" Lite T-Slotted Profile - Two Adjacent Open T-Slots
3034-Lite-Black is a 3.00” x 0.75” lite fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3034-Lite-Black profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
| ESD Safe | Yes |
| Max Length (inches) | 120.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.9829"⁴ |
| Moment of Inertia - IY | 0.0725”⁴ |
| Surface Area | 1.186 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1157 per inch |
| Weight | 0.115700 |
3034-Lite-Black is a 3.00” x 0.75” lite fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3034-Lite-Black profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 120.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.9829"^4 Moment of Inertia - IY 0.0725”^4 Surface Area 1.186 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1157 per inch Weight 0.115700
-
- Description
3034-Lite-Black is a 3.00” x 0.75” lite fractional 15 series rectangular T-slot profile with two adjacent open T-slots, two on one 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3034-Lite-Black profile is compatible with 15 series fasteners. It is a thinner profile that connects easily to flat surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
