Related Products
-
Part No. 3075$1.173.00” X .75” Smooth Surface T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 3034-Lite$1.173.00" X .75" Lite T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 3075-Black-FB$2.183.00” X .75” Smooth Surface T-Slotted Profile - Two Adjacent Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2037
15 Series End Cap with Molded Push-In Stem
15 Series End Cap with Molded Push-In Stem
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
| ESD Safe | No |
| Series | 15 Series |
| Material | ABS |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | .750" |
| B | 3.000" |
| C | .125" |
| Weight | 0.010000 |
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material ABS Finish Matte Color Black Process Molded A .750" B 3.000" C .125" Weight 0.010000
-
- Description
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
-
CAD Files
-
CAD Files
-