Related Products
-
Part No. 3960$1.07Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4306-Black
15 Series & Ready Tube 3 Hole - Straight Flat Plate
15 Series & Ready Tube 3 Hole - Straight Flat Plate
The 3 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 3 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 4.500” |
| B | 1.490" |
| C | 1.500” |
| D | .750"” |
| E | .745"” |
| F | .328" |
| G | .250" |
| Weight | 0.155000 |
The 3 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 3 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3960 | 3 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 4.500” B 1.490" C 1.500” D .750"” E .745"” F .328" G .250" Weight 0.155000
-
- Description
The 3 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 3 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
Mount to RT Profile
Series Part Number Qty Description 
3960 3 Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
