Related Products
-
Part No. 30-4306$7.8230 Series 3 Hole - Straight Flat Plate, 90mm Long -
Part No. 75-3600$1.90Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()30-3022 is a 30mm x 30mm metric 30 series quarter round T-slot profile with a 22mm radius curved back and two open T-slots, one on each of the 30mm profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3022 profile is compatible with 30 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance.
30-3022
30mm X 30mm Quarter Round T-Slotted Profile - Two Open T-Slots
30mm X 30mm Quarter Round T-Slotted Profile - Two Open T-Slots
30-3022 is a 30mm x 30mm metric 30 series quarter round T-slot profile with a 22mm radius curved back and two open T-slots, one on each of the 30mm profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3022 profile is compatible with 30 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 2.2948 cm⁴ |
| Moment of Inertia - IY | 2.2948 cm⁴ |
| Surface Area | 2.840 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0426 per inch |
| Weight | 0.042600 |
30-3022 is a 30mm x 30mm metric 30 series quarter round T-slot profile with a 22mm radius curved back and two open T-slots, one on each of the 30mm profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3022 profile is compatible with 30 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 2.2948 cm^4 Moment of Inertia - IY 2.2948 cm^4 Surface Area 2.840 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0426 per inch Weight 0.042600
-
- Description
30-3022 is a 30mm x 30mm metric 30 series quarter round T-slot profile with a 22mm radius curved back and two open T-slots, one on each of the 30mm profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3022 profile is compatible with 30 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance.
-
CAD Files
-
CAD Files
-

