Related Products
My Wish Lists
()2886
10 & 15 Series Aluminum Door Handle
10 & 15 Series Aluminum Door Handle
The aluminum door handle has a rigid design that creates a smooth shape and durable finish. It is corrosion-resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill finish and mounts directly to a T-slot profile.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Aluminum |
| Finish | Textured Powder Coat |
| Color | Black |
| Process | Extruded |
| A | 6.460" |
| B | 1.020" |
| C | 1/4 |
| D | 2.240" |
| E | 5.750" |
| F | 7.165" |
| Weight | 0.453000 |
The aluminum door handle has a rigid design that creates a smooth shape and durable finish. It is corrosion-resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill finish and mounts directly to a T-slot profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 2 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3064 | 2 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) | |
| 3382 | 2 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Aluminum Finish Textured Powder Coat Color Black Process Extruded A 6.460" B 1.020" C 1/4 D 2.240" E 5.750" F 7.165" Weight 0.453000
-
- Description
The aluminum door handle has a rigid design that creates a smooth shape and durable finish. It is corrosion-resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill finish and mounts directly to a T-slot profile.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


