Related Products
-
Part No. 9726$1.131.50” X 1.50” A-Tube Profile - Pre-Drilled Holes - Double 1.50” Flange on One Side -
Part No. 9706$0.981.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side -
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes
My Wish Lists
()2811
Ready Tube Tabletop Fastening Kit
Ready Tube Tabletop Fastening Kit
The tabletop fastening kit is typically used to help secure a tabletop to a frame. The kit includes all required hardware to mount the top to the frame.
| ESD Safe | Yes |
| Series | Ready Tube |
| Bracket | Slotted Inside Corner Bracket |
| Bolt | 5/16-18 x 2.0 BHSCS |
| Nut | 5/16-18 Flanged Hex Nut |
| Washer | 5/16 Bright Zinc Washer |
| Screw | #14 x 1.25 Phillips Pan Head Sheet Metal Screw |
| Weight | 0.152000 |
The tabletop fastening kit is typically used to help secure a tabletop to a frame. The kit includes all required hardware to mount the top to the frame.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Bracket Slotted Inside Corner Bracket Bolt 5/16-18 x 2.0 BHSCS Nut 5/16-18 Flanged Hex Nut Washer 5/16 Bright Zinc Washer Screw #14 x 1.25 Phillips Pan Head Sheet Metal Screw Weight 0.152000
-
- Description
The tabletop fastening kit is typically used to help secure a tabletop to a frame. The kit includes all required hardware to mount the top to the frame.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-