Related Products
-
Part No. 1515-S-Black$1.161.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1004$0.481.00” X 1.00” T-Slotted Profile - Two Opposite Open T-Slots
My Wish Lists
()2643
Polycarbonate Panel: .118" Thick, Clear
Polycarbonate Panel: .118" Thick, Clear
Polycarbonate panels are durable and provide impact resistance, making it ideal for industrial applications. This panel is two hundred times stronger than glass and thirty times stronger than acrylic. It has high optical clarity while being stable up to 240 degrees Fahrenheit. Polycarbonate is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled.
| ESD Safe | No |
| Series | Fractional |
| Color | Clear |
| Thickness | .118" (3mm) |
| Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) |
| Orientation | N/A |
| Weight | 0.737000 |
| Finish | N/A |
| Material | Polycarbonate |
Polycarbonate panels are durable and provide impact resistance, making it ideal for industrial applications. This panel is two hundred times stronger than glass and thirty times stronger than acrylic. It has high optical clarity while being stable up to 240 degrees Fahrenheit. Polycarbonate is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color Clear Thickness .118" (3mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) Orientation N/A Weight 0.737000 Finish N/A Material Polycarbonate
-
- Description
Polycarbonate panels are durable and provide impact resistance, making it ideal for industrial applications. This panel is two hundred times stronger than glass and thirty times stronger than acrylic. It has high optical clarity while being stable up to 240 degrees Fahrenheit. Polycarbonate is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled.
-
CAD Files
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers
