Related Products
- Part No. 1020
Total Price
................................................................................................................................ - Part No. 1030
Total Price
................................................................................................................................ - Part No. 1010
Total Price
................................................................................................................................
My Wish Lists
()2427
10 Series Aluminum Panel Mount Block
10 Series Aluminum Panel Mount Block
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Clear |
A | .345” c-bore .210” deep with .201" thru hole |
B | .312" |
C | .225" |
D | .812" |
E | .750" |
F | .750" |
G | 1/4-20 |
H | .325" |
J | .250" |
K | .240" |
L | .050" |
Weight | 0.051000 |

The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 3056 | 1 | 10-32 x .750" Socket Head Cap Screw (SHCS) |
![]() | 3276 | 1 | 10-32 Slide-in Economy T-Nut - Centered Thread |
Mount to Panel
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 3063 | 1 | 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A .345” c-bore .210” deep with .201" thru hole B .312" C .225" D .812" E .750" F .750" G 1/4-20 H .325" J .250" K .240" L .050" Weight 0.051000
-
- Description
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 3056 1 10-32 x .750" Socket Head Cap Screw (SHCS)
3276 1 10-32 Slide-in Economy T-Nut - Centered Thread
-
Sugg. Hardware
Mount to Panel
Series Part Number Qty Description 3063 1 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS)
- CAD Files
- CAD Files
-