Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1004 is a 1.00” x 1.00” fractional 10 series square T-slot profile with two opposite open T-slots, one on two 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1004 profile is compatible with 10 series fasteners. The placement of the T-slots allows support structures or large panels to be easily placed into them while lending itself to projects such as guarding, furniture or displays.
1004
1.00” X 1.00” T-Slotted Profile - Two Opposite Open T-Slots
1.00” X 1.00” T-Slotted Profile - Two Opposite Open T-Slots
1004 is a 1.00” x 1.00” fractional 10 series square T-slot profile with two opposite open T-slots, one on two 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1004 profile is compatible with 10 series fasteners. The placement of the T-slots allows support structures or large panels to be easily placed into them while lending itself to projects such as guarding, furniture or displays.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0443"⁴ |
| Moment of Inertia - IY | 0.0541"⁴ |
| Surface Area | 0.482 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0470 per inch |
| Weight | 0.047000 |
1004 is a 1.00” x 1.00” fractional 10 series square T-slot profile with two opposite open T-slots, one on two 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1004 profile is compatible with 10 series fasteners. The placement of the T-slots allows support structures or large panels to be easily placed into them while lending itself to projects such as guarding, furniture or displays.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.0443"^4 Moment of Inertia - IY 0.0541"^4 Surface Area 0.482 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0470 per inch Weight 0.047000
-
- Description
1004 is a 1.00” x 1.00” fractional 10 series square T-slot profile with two opposite open T-slots, one on two 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1004 profile is compatible with 10 series fasteners. The placement of the T-slots allows support structures or large panels to be easily placed into them while lending itself to projects such as guarding, furniture or displays.
-
CAD Files
-
CAD Files
-


