Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 25-2503$0.4325mm X 25mm T-Slotted Profile - Three Adjacent Open T-Slots
25-8550
Hinge Profile - Metric
Hinge Profile - Metric
The hinge profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used to create custom hinge mounts for heavier-duty applications. It is also corrosion-resistant, making it useful for outdoor applications.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 29.00mm |
| B | 13.00mm |
| C | 1.50mm |
| D | 6.35mm |
| E | 6.20mm |
| F | 9.35mm |
| G | 6.50mm |
| Weight | 0.050000 |
The hinge profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used to create custom hinge mounts for heavier-duty applications. It is also corrosion-resistant, making it useful for outdoor applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 29.00mm B 13.00mm C 1.50mm D 6.35mm E 6.20mm F 9.35mm G 6.50mm Weight 0.050000
-
- Description
The hinge profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used to create custom hinge mounts for heavier-duty applications. It is also corrosion-resistant, making it useful for outdoor applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
