Related Products
-
Part No. 25-2838$11.0525 Series Economy Lift-Off Hinge Right Hand with Long Pin -
Part No. 25-6726$78.9025 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
My Wish Lists
()25-2503 is a 25mm x 25mm metric 25 series square T-slot profile with three adjacent open T-slots, one on three 25mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2503 profile is compatible with 25 series fasteners. The closed face on this profile provide a clean, aesthetic look while also having the capability to mount additional profiles, parts and accessories.
25-2503
25mm X 25mm T-Slotted Profile - Three Adjacent Open T-Slots
25mm X 25mm T-Slotted Profile - Three Adjacent Open T-Slots
25-2503 is a 25mm x 25mm metric 25 series square T-slot profile with three adjacent open T-slots, one on three 25mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2503 profile is compatible with 25 series fasteners. The closed face on this profile provide a clean, aesthetic look while also having the capability to mount additional profiles, parts and accessories.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.775 cm⁴ |
| Moment of Inertia - IY | 1.956 cm⁴ |
| Surface Area | 2.892 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0437 per inch |
| Weight | 0.043700 |
25-2503 is a 25mm x 25mm metric 25 series square T-slot profile with three adjacent open T-slots, one on three 25mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2503 profile is compatible with 25 series fasteners. The closed face on this profile provide a clean, aesthetic look while also having the capability to mount additional profiles, parts and accessories.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 1.775 cm^4 Moment of Inertia - IY 1.956 cm^4 Surface Area 2.892 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0437 per inch Weight 0.043700
-
- Description
25-2503 is a 25mm x 25mm metric 25 series square T-slot profile with three adjacent open T-slots, one on three 25mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2503 profile is compatible with 25 series fasteners. The closed face on this profile provide a clean, aesthetic look while also having the capability to mount additional profiles, parts and accessories.
-
CAD Files
-
CAD Files
-
