Related Products
-
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots - 25mm X 50mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()25-2566-Black
25-2550-Black 45 Degree Support, 160mm Long
25-2550-Black 45 Degree Support, 160mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 25 Series |
| Profile | 25-2550-Black-FB |
| A | 25.00mm |
| B | 50.00mm |
| C | 160.00mm |
| Weight | 0.450800 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 4 | M6 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 3859 | 4 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 13-6045 | 4 | 6.87mm ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Profile 25-2550-Black-FB A 25.00mm B 50.00mm C 160.00mm Weight 0.450800
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-

