Related Products
-
Part No. 25-4113-Black$10.3525 Series 4 Hole - Wide Inside Corner Bracket -
Part No. 25-4176-Black$9.9625 Series 3 Hole - Inside Corner Bracket -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 25-2025$2.4725 Series 25mm x 50mm End Cap with Push-In Fastener
25-2550-Black-FB is a 25mm x 50mm metric 25 series rectangular T-slot profile with six open T-slots, two on each 50mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2550-Black-FB profile is compatible with 25 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
25-2550-Black-FB
25mm X 50mm T-Slotted Profile - Six Open T-Slots
25mm X 50mm T-Slotted Profile - Six Open T-Slots
These similar products have a shorter lead time:
25-2550-Black-FB is a 25mm x 50mm metric 25 series rectangular T-slot profile with six open T-slots, two on each 50mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2550-Black-FB profile is compatible with 25 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 12.1714 cm⁴ |
| Moment of Inertia - IY | 3.1966 cm⁴ |
| Surface Area | 4.857 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0734 per inch |
| Weight | 0.073400 |
25-2550-Black-FB is a 25mm x 50mm metric 25 series rectangular T-slot profile with six open T-slots, two on each 50mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2550-Black-FB profile is compatible with 25 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 12.1714 cm^4 Moment of Inertia - IY 3.1966 cm^4 Surface Area 4.857 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0734 per inch Weight 0.073400
-
- Description
25-2550-Black-FB is a 25mm x 50mm metric 25 series rectangular T-slot profile with six open T-slots, two on each 50mm face and one on each 25mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2550-Black-FB profile is compatible with 25 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

