Related Products
-
Part No. 13-6312$0.47M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2524
25 Series Double Arm Wide Mesh Retainer with Wide Backing Plate
25 Series Double Arm Wide Mesh Retainer with Wide Backing Plate
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.255000 |
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 2 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6312 | 4 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear Weight 0.255000
-
- Description
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
