Related Products
-
Part No. 25-2490-Black$9.7125 Series Single Arm Narrow Mesh Retainer -
Part No. 13-6312$0.47M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
25-2492-Black
25 Series Narrow Backing Plate
25 Series Narrow Backing Plate
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 32.00mm |
| B | 16.00mm |
| C | 12.50mm |
| D | 25.00mm |
| E | M6 X 1.0 |
| F | 4.00mm |
| Weight | 0.018000 |
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6312 | 1 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 32.00mm B 16.00mm C 12.50mm D 25.00mm E M6 X 1.0 F 4.00mm Weight 0.018000
-
- Description
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 
13-6312 1 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-

