Related Products
- 25mm X 50mm T-Slotted Profile - Six Open T-Slots
25-2439-Black
25 Series Pressure Manifold Access Plate
25 Series Pressure Manifold Access Plate
The pressure manifold access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole, mounts to the profile side, and includes an attached O-ring to provide a tight seal where the pressurized substance is released. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
The pressure manifold access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole, mounts to the profile side, and includes an attached O-ring to provide a tight seal where the pressurized substance is released. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 25.00mm |
| B | 12.50mm |
| C | 25.00mm |
| D | 12.50mm |
| E | 25.00mm |
| F (Thread) | 1/8" NPT |
| G (O-Ring Size) | 1/2" OD |
| H (Bolt Size) | M6 SHCS |
| J | 12.00mm |
| K | 50.00mm |
| Weight | 0.115000 |
The pressure manifold access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole, mounts to the profile side, and includes an attached O-ring to provide a tight seal where the pressurized substance is released. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6512 | 2 | M6 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 25.00mm B 12.50mm C 25.00mm D 12.50mm E 25.00mm F (Thread) 1/8" NPT G (O-Ring Size) 1/2" OD H (Bolt Size) M6 SHCS J 12.00mm K 50.00mm Weight 0.115000
-
- Description
The pressure manifold access plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole, mounts to the profile side, and includes an attached O-ring to provide a tight seal where the pressurized substance is released. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-



