Related Products
-
Part No. 25-2451$18.0625 Series Pressure Manifold Tap Ready Access Plate -
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots
25-2157
25 Series O-Ring for Pressure Manifold
25 Series O-Ring for Pressure Manifold
The O-ring for pressure manifold is commonly used with manifold plates to completely seal a profile side or create a tight seal where a substance is released. It is used to prevent leakage.
| ESD Safe | N/A |
| Series | 25 Series |
| Material | Nitrile |
| Grade | 70 duro |
| Color | Black |
| A | 12.70mm |
| B | 1.59mm |
| Weight | 0.000200 |
The O-ring for pressure manifold is commonly used with manifold plates to completely seal a profile side or create a tight seal where a substance is released. It is used to prevent leakage.
Product Specs
- Product Details
-
ESD Safe N/A Series 25 Series Material Nitrile Grade 70 duro Color Black A 12.70mm B 1.59mm Weight 0.000200
-
- Description
The O-ring for pressure manifold is commonly used with manifold plates to completely seal a profile side or create a tight seal where a substance is released. It is used to prevent leakage.
-
CAD Files
-
CAD Files
-
