Related Products
-
Part No. 25-2154$0.6125 Series 5-Hole Square Gasket for Pressure Manifold - 50mm X 50mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()25-2349-Black
25 Series 4-Hole Pressure Manifold Stopper Plate
25 Series 4-Hole Pressure Manifold Stopper Plate
The 4-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 25.00mm |
| B | 12.50mm |
| C | 50.00mm |
| D | 12.50mm |
| E (Bolt Size) | M6 SHCS |
| F | 11.75mm |
| G | 50.00mm |
| Weight | 0.220000 |
The 4-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6525 | 4 | M6 x 25.00mm Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 25.00mm B 12.50mm C 50.00mm D 12.50mm E (Bolt Size) M6 SHCS F 11.75mm G 50.00mm Weight 0.220000
-
- Description
The 4-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
13-6525 4 M6 x 25.00mm Socket Head Cap Screw (SHCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


