Related Products
25-2137
25 Series 3 Hole - Center Tap Base Plate - 25mm x 50mm with M10 Tap
25 Series 3 Hole - Center Tap Base Plate - 25mm x 50mm with M10 Tap
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 25.00mm |
| B | 12.50mm |
| C | 25.00mm |
| D | 12.50mm |
| E | 25.00mm |
| F | M10 x 1.50 |
| G | M6 SHCS |
| H | 12.00mm |
| J | 50.00mm |
| Weight | 0.075000 |
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3412 | 2 | Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 2 | M6 x 16.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 25.00mm B 12.50mm C 25.00mm D 12.50mm E 25.00mm F M10 x 1.50 G M6 SHCS H 12.00mm J 50.00mm Weight 0.075000
-
- Description
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

