Related Products
-
Part No. 11-5310$0.56M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3539$2.20Bolt Assembly: M5 x 12.00mm Black BHSCS with Standard Slide-In T-Nut - Bright Zinc
65-2899
25, 30, 40, & 45 Series Wiring Duct
25, 30, 40, & 45 Series Wiring Duct
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
| ESD Safe | No |
| Series | 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Plastic |
| Finish | Matte |
| Color | Medium Gray |
| Process | Molded |
| A | 34.80mm |
| B | 33.53mm |
| C | 520.70mm |
| Weight | 0.062000 |
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5310 | 4 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1954 | 4 | 25 Series M5 Standard Slide-in T-Nut | |
| 11-5312 | 4 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13115 | 4 | 30 Series M5 Standard Drop-in T-Nut | |
| 75-3539 | 4 | Bolt Assembly: M5 x 12.00mm Black BHSCS with Standard Slide-In T-Nut - Bright Zinc | |
| 11-5316 | 4 | M5 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13127 | 4 | 45 Series M5 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 30 Series, 40 Series, 45 Series Material Plastic Finish Matte Color Medium Gray Process Molded A 34.80mm B 33.53mm C 520.70mm Weight 0.062000
-
- Description
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
11-5310 4 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

25-1954 4 25 Series M5 Standard Slide-in T-Nut 
11-5312 4 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13115 4 30 Series M5 Standard Drop-in T-Nut

75-3539 4 Bolt Assembly: M5 x 12.00mm Black BHSCS with Standard Slide-In T-Nut - Bright Zinc 
11-5316 4 M5 x 16.00mm Button Head Socket Cap Screw (BHSCS)

13127 4 45 Series M5 Standard Drop-in T-Nut
-
CAD Files
-
CAD Files
-
