Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2452
Solid Aluminum Plate: .060" Thick
Solid aluminum plate is made of 6061-T6 aluminum alloy and comes standard in an unanodized mill finish. It is a strong, durable option and can be easily machined and anodized. It is available in six thicknesses ranging from .060” (1.524mm) to .500” (12.700mm). Solid aluminum plate is commonly used in structural framing, base plates and industrial tabletops.
| ESD Safe | Yes |
| Series | Fractional |
| Grade | 6061-T6 |
| Thickness | .060" (1.524mm) |
| Stock Sheet Size | 48” +/- .125 x 144” +/- .156 (1219.2mm + 3.2/-0 x 3657.6mm + 4.0/-0) |
| Orientation | N/A |
| Weight | 0.889000 |
| Finish | N/A |
| Material | Aluminum |
Solid aluminum plate is made of 6061-T6 aluminum alloy and comes standard in an unanodized mill finish. It is a strong, durable option and can be easily machined and anodized. It is available in six thicknesses ranging from .060” (1.524mm) to .500” (12.700mm). Solid aluminum plate is commonly used in structural framing, base plates and industrial tabletops.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Grade 6061-T6 Thickness .060" (1.524mm) Stock Sheet Size 48” +/- .125 x 144” +/- .156 (1219.2mm + 3.2/-0 x 3657.6mm + 4.0/-0) Orientation N/A Weight 0.889000 Finish N/A Material Aluminum
-
- Description
- Solid aluminum plate is made of 6061-T6 aluminum alloy and comes standard in an unanodized mill finish. It is a strong, durable option and can be easily machined and anodized. It is available in six thicknesses ranging from .060” (1.524mm) to .500” (12.700mm). Solid aluminum plate is commonly used in structural framing, base plates and industrial tabletops.
-
CAD Files

