Related Products
-
Part No. 1530-Black$2.041.50” X 3.00” T-Slotted Profile - Six Open T-Slots
2340-Black
15 Series 2-Hole Pressure Manifold Stopper Plate
15 Series 2-Hole Pressure Manifold Stopper Plate
The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.500" |
| B | .750" |
| C | 1.500" |
| D | .750" |
| E (Bolt Size) | 5/16 SHCS |
| F | .740" |
| G | 3.000" |
| Weight | 0.362000 |
The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3119 | 2 | 5/16-18 x .875" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.500" B .750" C 1.500" D .750" E (Bolt Size) 5/16 SHCS F .740" G 3.000" Weight 0.362000
-
- Description
The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3119 2 5/16-18 x .875" Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-


