Related Products
-
Part No. 2340$19.3115 Series 2-Hole Pressure Manifold Stopper Plate -
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2153
15 Series 3-Hole Gasket for Pressure Manifold
15 Series 3-Hole Gasket for Pressure Manifold
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
| ESD Safe | No |
| Series | 15 Series |
| Material | CR-20 |
| Color | Brown |
| A | 1.500" |
| B | .750" |
| C | 1.500" |
| D | .750" |
| E | 1.500" |
| F | .775" |
| G | .275" |
| H | .030" |
| J | 3.000" |
| Weight | 0.003000 |
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material CR-20 Color Brown A 1.500" B .750" C 1.500" D .750" E 1.500" F .775" G .275" H .030" J 3.000" Weight 0.003000
-
- Description
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
-
CAD Files
-
CAD Files
-
