Related Products
-
Part No. 3455$0.92Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4365-Black$16.5015 Series 8 Hole - Rectangular Flat Plate -
Part No. 2045$2.9915 Series 1.5" x 3" End Cap with Push-In Fastener
1530-Black is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1530-Black profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
1530-Black
1.50” X 3.00” T-Slotted Profile - Six Open T-Slots
1.50” X 3.00” T-Slotted Profile - Six Open T-Slots
1530-Black is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1530-Black profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.8042"⁴ |
| Moment of Inertia - IY | 0.4824"⁴ |
| Surface Area | 2.077 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2025 per inch |
| Weight | 0.202500 |
1530-Black is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1530-Black profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 1.8042"^4 Moment of Inertia - IY 0.4824"^4 Surface Area 2.077 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2025 per inch Weight 0.202500
-
- Description
1530-Black is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1530-Black profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
-
CAD Files
-
CAD Files
-
