Related Products
My Wish Lists
()2318
Flanged Mount Swivel Caster: 3.00"
Flanged Mount Swivel Caster: 3.00"
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The side brake locks the wheel only. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The side brake locks the wheel only. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
| Series | Fractional, Metric, Ready Tube |
| Material | Steel / Hard Rubber |
| Finish | Zinc |
| Color | Black |
| Brake | Side |
| A | 3.625" (92.08mm) |
| B | 3.000" (76.20mm) |
| C | 2.875" (73.03mm) |
| D | 2.375" (60.33mm) |
| E | 1.750" (44.45mm) |
| F | .328" (8.33mm) |
| G | 4.125" (104.78mm) |
| H | 3.000" (76.20mm) |
| J | 3.000" (92.08mm) |
| Load Height | 4.125" (104.78mm) |
| Load Capacity | 300.00 lb (136.08 kg) |
| Weight | 1.740000 |
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The side brake locks the wheel only. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
Mount to Base Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
| 13-8520 | 4 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3960 | 2 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
Series Fractional, Metric, Ready Tube Material Steel / Hard Rubber Finish Zinc Color Black Brake Side A 3.625" (92.08mm) B 3.000" (76.20mm) C 2.875" (73.03mm) D 2.375" (60.33mm) E 1.750" (44.45mm) F .328" (8.33mm) G 4.125" (104.78mm) H 3.000" (76.20mm) J 3.000" (92.08mm) Load Height 4.125" (104.78mm) Load Capacity 300.00 lb (136.08 kg) Weight 1.740000
-
- Description
The flange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot profile end or side using a base plate. The swivel enables easy movement and pivot turns. The side brake locks the wheel only. This is ideal for use in industrial settings such as mobile carts and material handling solutions.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


