Related Products
-
Part No. 3319$1.24Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 75-3421$1.12Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()2289
15, 30, 40, 45 Series Adjustable Monitor Mount Replacement
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Steel |
| Color | Black |
| A | 4.600" (116.84mm) |
| B | 3.937" (100.00mm) |
| C | 2.953" (75.00mm) |
| D | 4.600" (116.84mm) |
| E | .250" (6.35mm) |
| F | 15.000" (381.00mm) |
| G | 4.940" (125.48mm) |
| H | 7.600" (193.04mm) |
| J | .688" (17.48mm) |
| K | 1.750" (44.45mm) |
| L | .066" (1.68mm) |
| M | 6.000" (152.40mm) |
| N | 5.116" (129.95mm) |
| P | .875" (22.22mm) |
| Q | .300" (7.62mm) |
| R | .175" (4.44mm) |
| S | .300" (7.62mm) |
| Weight | 2.363000 |
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3319 | 2 | Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3421 | 2 | Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc | |
| 13-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-3796 | 2 | M8 Slide-in Economy T-Nut - Centered Thread | |
| 13-6042 | 2 | 8.51mm ID Washer | |
| 13-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13132 | 2 | 45 Series M8 Standard Drop-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Steel Color Black A 4.600" (116.84mm) B 3.937" (100.00mm) C 2.953" (75.00mm) D 4.600" (116.84mm) E .250" (6.35mm) F 15.000" (381.00mm) G 4.940" (125.48mm) H 7.600" (193.04mm) J .688" (17.48mm) K 1.750" (44.45mm) L .066" (1.68mm) M 6.000" (152.40mm) N 5.116" (129.95mm) P .875" (22.22mm) Q .300" (7.62mm) R .175" (4.44mm) S .300" (7.62mm) Weight 2.363000
-
- Description
- The Adjustable Monitor Mount is compatible with the Video Electronics Standards Association (VESA) mounting patterns of 75mm x 75mm through 100mm x 100mm, which includes most displays up to 34”. The mount supports adjustments in three dimensions; it can rotate 360 degrees, tilt ranging from 15 degrees upward to 15 degrees downward, and swivel ± 90 degrees. Additionally, it can be extended from the mounting surface a minimum distance of 1.75 inches (44.45mm) to a maximum of 15.00 inches (381mm). The mount can safely hold up to 33 pounds (14.97 kg).
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3319 2 Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
75-3421 2 Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc 
13-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) 
30-3796 2 M8 Slide-in Economy T-Nut - Centered Thread

13-6042 2 8.51mm ID Washer

13-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) 
13132 2 45 Series M8 Standard Drop-in T-Nut
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
