Related Products
-
Part No. 1515-Black$1.161.50” X 1.50” T-Slotted Profile - Four Open T-Slots
2265-Black
10 & 15 Series Storage Bin Hanger
10 & 15 Series Storage Bin Hanger
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Machined |
| A | 1.500" |
| B | .745" |
| C | .375" |
| D | 12.000" |
| E | 4.000" |
| F | 1/4-20 |
| G | .250" |
| H | .100" |
| Weight | 0.444000 |
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3400 | 3 | 1/4-20 x .500" Flat Head Socket Cap Screw (FHSCS) | |
| 3405 | 3 | 1/4-20 x .625" Flat Head Socket Cap Screw (FHSCS) | |
| 3382 | 3 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Machined A 1.500" B .745" C .375" D 12.000" E 4.000" F 1/4-20 G .250" H .100" Weight 0.444000
-
- Description
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


