Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515-UL$0.741.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-UL$0.8240mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()22202
Safety Interlock Switch - Swinging Door
Safety Interlock Switch - Swinging Door
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
| ESD Safe | No |
| Series | 10 Series, 30 Series, 40 Series, 45 Series |
| Material | Steel/Plastic |
| A | 3.150” (80.00mm) |
| B | 1.575” (40.00mm) |
| C | 1.654” (42.00mm) |
| D | 1.752” (44.50mm) |
| E | .118” (3.00mm) |
| F | .157” (4.00mm) |
| G | 2.543” (64.60mm) |
| H | 1.083” (27.50mm) |
| J | 1.575” (40.00mm) |
| K | .610” (15.50mm) |
| L | .787” (20.00mm) |
| M | .209” (5.30mm) |
| N | 2.756” (70.00mm) |
| P | 2.295” (58.30mm) |
| Q | 1.811” (46.00mm) |
| R | .185” (4.70mm) |
| S | .472” (12.00mm) |
| Weight | 1.357000 |
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
Mount Sensor to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-5312 | 2 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | ||
| 11-5314 | 2 | M5 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | ||
| 11-5316 | 2 | M5 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13047 | 2 | M5 Self-Aligning Slide-in T-Nut |
Mount Magnet to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-4310 | 2 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13022 | 2 | M4 Self-Aligning Slide-in T-Nut | ||
| 11-4312 | 2 | M4 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13022 | 2 | M4 Self-Aligning Slide-in T-Nut | ||
| 11-4312 | 2 | M4 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13046 | 2 | M4 Self-Aligning Slide-in T-Nut |
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 30 Series, 40 Series, 45 Series Material Steel/Plastic A 3.150” (80.00mm) B 1.575” (40.00mm) C 1.654” (42.00mm) D 1.752” (44.50mm) E .118” (3.00mm) F .157” (4.00mm) G 2.543” (64.60mm) H 1.083” (27.50mm) J 1.575” (40.00mm) K .610” (15.50mm) L .787” (20.00mm) M .209” (5.30mm) N 2.756” (70.00mm) P 2.295” (58.30mm) Q 1.811” (46.00mm) R .185” (4.70mm) S .472” (12.00mm) Weight 1.357000
-
- Description
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
-
Sugg. Hardware
Mount Sensor to T-Slot
Series Part Number Qty Description 
11-5312 2 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 
13023 2 M5 Self-Aligning Slide-in T-Nut


11-5314 2 M5 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 

13023 2 M5 Self-Aligning Slide-in T-Nut

11-5316 2 M5 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 
13047 2 M5 Self-Aligning Slide-in T-Nut Mount Magnet to T-Slot
Series Part Number Qty Description 
11-4310 2 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)
And 
13022 2 M4 Self-Aligning Slide-in T-Nut


11-4312 2 M4 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 

13022 2 M4 Self-Aligning Slide-in T-Nut

11-4312 2 M4 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 
13046 2 M4 Self-Aligning Slide-in T-Nut
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-