Related Products
-
Part No. 3060-Black-FB$6.883.00” X 6.00” T-Slotted Profile - Twelve Open T-Slots
2164-Black
15 Series 12-Hole Pressure Manifold Feed Plate
15 Series 12-Hole Pressure Manifold Feed Plate
The 12-hole pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
The 12-hole pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.500" |
| B | .750" |
| C | .750" |
| D | 3.000" |
| E | .750" |
| F | 1.500" |
| G | 3.000" |
| H (Thread) | 1/2" NPT |
| J (Thread) | 3/8" NPT |
| K (Thread) | 5/16 SHCS |
| L | 1.500" |
| M | .740" |
| N | 6.000" |
| Weight | 1.328000 |
The 12-hole pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3119 | 8 | 5/16-18 x .875" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.500" B .750" C .750" D 3.000" E .750" F 1.500" G 3.000" H (Thread) 1/2" NPT J (Thread) 3/8" NPT K (Thread) 5/16 SHCS L 1.500" M .740" N 6.000" Weight 1.328000
-
- Description
The 12-hole pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3119 8 5/16-18 x .875" Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-


