Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4416-Black$20.8215 Series 12 Hole - Wide Inside Corner Bracket
My Wish Lists
()3060-Black-FB is a 3.00” x 6.00” fractional 15 series rectangular T-slot profile with twelve open T-slots, two on each 3.00” face and four on each 6.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3060-Black-FB profile is the largest fractional profile offered by 80/20, is compatible with 15 series fasteners, and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
3060-Black-FB
3.00” X 6.00” T-Slotted Profile - Twelve Open T-Slots
3.00” X 6.00” T-Slotted Profile - Twelve Open T-Slots
3060-Black-FB is a 3.00” x 6.00” fractional 15 series rectangular T-slot profile with twelve open T-slots, two on each 3.00” face and four on each 6.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3060-Black-FB profile is the largest fractional profile offered by 80/20, is compatible with 15 series fasteners, and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 22.0300"⁴ |
| Moment of Inertia - IY | 6.5164"⁴ |
| Surface Area | 5.963 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.5815 per inch |
| Weight | 0.581500 |
3060-Black-FB is a 3.00” x 6.00” fractional 15 series rectangular T-slot profile with twelve open T-slots, two on each 3.00” face and four on each 6.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3060-Black-FB profile is the largest fractional profile offered by 80/20, is compatible with 15 series fasteners, and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 22.0300"^4 Moment of Inertia - IY 6.5164"^4 Surface Area 5.963 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.5815 per inch Weight 0.581500
-
- Description
3060-Black-FB is a 3.00” x 6.00” fractional 15 series rectangular T-slot profile with twelve open T-slots, two on each 3.00” face and four on each 6.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3060-Black-FB profile is the largest fractional profile offered by 80/20, is compatible with 15 series fasteners, and has center cavities that can be pressurized up to 150 psi. The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


