My Wish Lists
()2107-Black
10 & 15 Series 90 Degree Deadbolt Latch
The 90 degree deadbolt latch is made of 6005A-T61 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
The 90 degree deadbolt latch is made of 6005A-T61 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
Total Price
................................................................................................................................Series | 10 Series, 15 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Black |
Process | Milled |
A | 1.000" |
B | 1.500" |
C | .625" |
D | .500" |
E | .507" |
F | .500" |
G | 1.500" |
H | 1.062" |
J | .187" |
K | .625" |
Weight | 0.223000 |
The 90 degree deadbolt latch is made of 6005A-T61 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3062 | 4 | 1/4-20 x .500" Socket Head Cap Screw (SHCS) | |
3382 | 4 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 10 Series, 15 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Black Process Milled A 1.000" B 1.500" C .625" D .500" E .507" F .500" G 1.500" H 1.062" J .187" K .625" Weight 0.223000
-
- Description
The 90 degree deadbolt latch is made of 6005A-T61 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 3062 4 1/4-20 x .500" Socket Head Cap Screw (SHCS)
3382 4 1/4-20 Slide-in Economy T-Nut - Centered Thread
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-