Related Products
-
Part No. 2045-Plain$3.1115 Series 1.5" x 3" End Cap with Push-In Fastener -
Part No. 4280-Black$12.3315 Series & Ready Tube 3 Hole - Slotted Inside Corner Bracket -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1530-S-Black-FB is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S-Black-FB profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
1530-S-Black-FB
1.50” X 3.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
1.50” X 3.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
These similar products have a shorter lead time:
1530-S-Black-FB is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S-Black-FB profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.8127"⁴ |
| Moment of Inertia - IY | 0.4957"⁴ |
| Surface Area | 2.036 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1985 per inch |
| Weight | 0.198500 |
1530-S-Black-FB is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S-Black-FB profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 1.8127"^4 Moment of Inertia - IY 0.4957"^4 Surface Area 2.036 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1985 per inch Weight 0.198500
-
- Description
1530-S-Black-FB is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S-Black-FB profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


